IESNA:LM-63-2002
[TEST]P944280
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28750
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2622.6 2606.1 2571.8 2541.9 2534.4 2537.4 2546.4 2562.8 2577.7 2582.2
2583.7 2606.1 2652.5 2728.7 2855.7 3035 3253.2 3516.2 3852.4 4252.9
4707.2 5263.1 5937 6703.6 7528.5 8414.7 9265 9661 9081.1 7017.5
3818.1 1077.4 330.3 195.8 112.1 46.3 0
2622.6 2613.6 2577.7 2547.9 2540.4 2541.9 2550.9 2567.3 2580.7 2585.2
2588.2 2612.1 2656.9 2737.6 2861.7 3042.5 3263.7 3528.2 3873.3 4273.8
4743.1 5315.4 6016.2 6766.4 7606.2 8514.8 9347.1 9705.8 8990 6860.5
3640.2 1010.2 319.8 179.3 104.6 41.8 0
2622.6 2610.6 2576.3 2544.9 2531.4 2532.9 2537.4 2546.4 2552.3 2558.3
2567.3 2592.7 2640.5 2716.7 2842.2 3008.1 3220.3 3471.4 3795.6 4191.6
4686.3 5304.9 6031.2 6838.1 7675 8562.6 9400.9 9837.3 9306.8 7410.5
4399.4 1622.9 433.4 215.2 127 49.3 0
2622.6 2604.6 2571.8 2537.4 2519.5 2515 2518 2519.5 2519.5 2529.9
2544.9 2573.3 2621.1 2695.8 2803.4 2961.8 3172.5 3429.5 3753.8 4148.3
4683.3 5322.9 6138.8 7057.8 7999.2 8922.7 9785 10272.1 10003.2 8601.5
5905.7 2857.2 860.7 313.8 152.4 47.8 0
2622.6 2604.6 2573.3 2537.4 2515 2510.5 2513.5 2513.5 2513.5 2525.4
2552.3 2577.7 2618.1 2682.4 2779.5 2925.9 3138.1 3402.6 3728.4 4143.8
4692.2 5423 6365.9 7482.2 8629.9 9658 10487.3 11013.3 11076.1 10358.8
8260.7 4968.7 2110 538 180.8 41.8 0
2622.6 2600.2 2568.8 2532.9 2509 2504.5 2509 2515 2515 2526.9
2555.3 2576.3 2607.6 2676.4 2779.5 2925.9 3132.2 3402.6 3734.4 4172.2
4744.6 5530.6 6585.6 7872.2 9178.3 10312.5 11143.3 11762 12141.6 11899.5
10314 7241.6 3468.4 1089.4 231.6 53.8 0
2622.6 2604.6 2571.8 2534.4 2510.5 2504.5 2507.5 2513.5 2513.5 2525.4
2552.3 2580.7 2621.1 2686.8 2788.5 2937.9 3147.1 3410.1 3738.9 4154.3
4702.7 5434.9 6382.4 7482.2 8617.9 9668.4 10535.1 11138.9 11219.6 10430.5
8450.5 5160 2027.8 523 150.9 40.3 0
2622.6 2607.6 2576.3 2538.9 2515 2509 2513.5 2518 2522.5 2534.4
2553.8 2585.2 2636 2712.2 2821.3 2972.3 3185.9 3446 3770.2 4176.7
4714.7 5393.1 6213.5 7108.6 8024.6 8949.6 9826.8 10318.5 9982.2 8668.7
6074.5 2920 871.2 327.3 155.4 47.8 0
2622.6 2612.1 2579.2 2543.4 2524 2521 2526.9 2538.9 2549.4 2559.8
2573.3 2600.2 2652.5 2734.7 2857.2 3026.1 3236.8 3492.3 3812.1 4199.1
4689.3 5297.5 6010.3 6788.8 7601.7 8480.4 9344.2 9779 9321.7 7752.7
4898.5 1924.7 551.4 263 140.5 56.8 0
2622.6 2615.1 2580.7 2544.9 2528.4 2526.9 2537.4 2558.3 2576.3 2586.7
2597.2 2624.1 2673.4 2757.1 2885.6 3066.4 3287.6 3555.1 3883.8 4281.3
4741.6 5313.9 5972.9 6712.6 7498.6 8369.8 9199.2 9525 8909.3 6915.8
3789.7 1141.7 348.2 176.3 94.1 37.4 0
2622.6 2613.6 2580.7 2544.9 2528.4 2528.4 2538.9 2558.3 2577.7 2586.7
2595.7 2618.1 2668.9 2748.1 2875.1 3051.5 3271.1 3550.6 3880.8 4257.4
4710.2 5258.6 5914.6 6658.8 7409 8280.2 9127.5 9528 9007.9 7123.6
4036.2 1268.7 367.6 191.3 98.6 34.4 0
